Image of 2232 1/2 in. Rigid/IMC 2-Hole Strap

1/2 in. Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2232

1/2 in. Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

2232

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022320

Dimensions

Dimensions

2.49 in x 0.507 in x 0.893 in

Height

0.893 in

Length

2.49 in

Trade Size

1/2 in

Weight

0.014 lb

Width

0.507 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

33600