Brand: Raco
Catalog ID: 1353
Catalog Number
1353
Conduit Type
Rigid/IMC
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169013533
Dimensions
1.532 in x 1.375 in x 1.375 in
Height
1.375 in
Length
1.532 in
Trade Size
3/4 in
Weight
0.164 lb
Width
1.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Compression
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
10125