Image of 1412 3 in. Rigid/IMC Bushing, Insulated
*Representative image
Image of 1412 3 in. Rigid/IMC Bushing, Insulated
Buy America(n) Qualified

3 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1412

3 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

1412

Conduit Type

Rigid/IMC

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169014127

Dimensions

Dimensions

0.68 in x 3.9 in x 3.9 in

Height

3.9 in

Length

0.68 in

Trade Size

3 in

Weight

0.083 lb

Width

3.9 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2800