Image of 2404 1 in. Rigid/IMC or EMT Service Entrance Head
* Representative image
Image of 2404 1 in. Rigid/IMC or EMT Service Entrance Head

1 in. Rigid/IMC or EMT Service Entrance Head

Brand: Raco

Catalog ID: 2404

1 in. Rigid/IMC or EMT Service Entrance Head

  • Lightweight aluminum body construction eases installation and provides corrosion resistance
  • Plastic insulator snaps out easily for quick cable insertion
  • Listed for use in wet locations
  • Additional sizes available

Product details

SE CABLE

General

Catalog Number

2404

Conduit Type

Service Entrance

Connector Type

Clamp-Type

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Aluminum

UPC

050169024041

Dimensions

Dimensions

2.125 in x 2.72 in x 3.063 in

Height

3.063 in

Insulating Hole Diameter

  • 3 Holes 0.500 Dia in
  • 2 Holes 0.438 Dia in

Length

2.125 in

Trade Size

1 in

Weight

0.376 lb

Width

2.72 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1470

Resources and downloads