Image of 2711 Nonmetallic 1/2 in. KO Sheathed Cable Connector (100-Pack)
* Representative image
Image of 2711 Nonmetallic 1/2 in. KO Sheathed Cable Connector (100-Pack)
Image of 2711 Nonmetallic 1/2 in. KO Sheathed Cable Connector (100-Pack)
Image of 2711 Nonmetallic 1/2 in. KO Sheathed Cable Connector (100-Pack)

Nonmetallic 1/2 in. KO Sheathed Cable Connector (100-Pack)

Brand: Raco

Catalog ID: 2711

Nonmetallic 1/2 in. KO Sheathed Cable Connector (100-Pack)

  • Rugged metallic construction will last the lifetime of the installation
  • Additional sizes available

Product details

NMSC

General

Accessory Type

Fitting

Catalog Number

2711

Conduit Type

Nonmetallic Sheathed Cable (NMSC)

Connector Type

Clamp-Type

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Steel

UPC

050169027110

Dimensions

Dimensions

0.81 in x 1.17 in x 0.875 in

Height

0.875 in

Length

0.81 in

Trade Size

1/2 in

Weight

0.047 lb

Width

1.17 in

Conductor Related

Cable Size

2 #14, 2 #10, 3 #14, or 3 #12 with or without Ground

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

48000

Resources and downloads