text.skipToContent text.skipToNavigation

2800

by Raco 

Catalog ID: 2800

1/2 in. MCI/MCI-A/AC/HCF Cable Connector

  • Easy to install, just tilt, insert and snap down
  • Tri-head screw/clamp design - connector can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Integral insuliner provides maximum wire protection
  • Durable all-steel construction
  • Zinc electroplated for corrosion protection
  • Additional sizes available

Product Details

General

Conduit Type Armored Cable/Metal Clad (AC/MC)
Connector Type Screw-In
Fitting Type Connectors
Material Steel
UPC 050169028001

Dimensions

Dimensions 1.438 in x 0.875 in x 0.88 in
Height 0.88 in
Length 1.438 in
Trade Size 1/2 in
Weight 0.08 lb
Width 0.875 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 500
Pallet Quantity 20000 EA

Resources/Downloads