Brand: Raco
Catalog ID: 2055
Application
For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls
Catalog Number
2055
Hanger Size
3
Material
Steel
UPC
050169020555
Dimensions
2.875 in x 0.875 in x 1.594 in
EMT Size
1.5 in
Height
1.594 in
Length
2.875 in
Rigid/IMC Size
1.25 in
Trade Size
3
Weight
0.14 lb
Width
0.875 in
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
4800