Image of 2056TH #4TS 1-1/2 in. Rigid Threaded Hanger

#4TS 1-1/2 in. Rigid Threaded Hanger

Brand: Raco

Catalog ID: 2056TH

#4TS 1-1/2 in. Rigid Threaded Hanger

  • Hangers are supplied with a retained bold and threaded hole eliminating the need for a nut
  • The design allows for quick and easy installation using a screwdriver or nut driver
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

General

Catalog Number

2056TH

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Hangers

Hanger Size

4

Material

Steel

Max Load Lbs.

80 lb

UPC

050169911952

Dimensions

Dimensions

2 in x 1 in x 3.48 in

Hanger Size

4

Height

3.48 in

Length

2 in

Rigid/IMC Size

1.5 in

Trade Size

Rigid/IMC 1-1/2 in

Weight

0.151 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Force Related

Max Load Lbs.

80 lb

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

7200