Image of 2864 Nonmetallic 1 in. KO Sheathed Cable Connector
* Representative image
Image of 2864 Nonmetallic 1 in. KO Sheathed Cable Connector

Nonmetallic 1 in. KO Sheathed Cable Connector

Brand: Raco

Catalog ID: 2864

Nonmetallic 1 in. KO Sheathed Cable Connector

  • Rugged metallic construction will last the life of the installation
  • Additional size available

Product details

NMSC
SE CABLE

General

Accessory Type

Fitting

Catalog Number

2864

Conduit Type

Service Entrance

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169028643

Dimensions

Dimensions

1.11 in x 1.94 in x 1.375 in

Height

1.375 in

Length

1.11 in

Trade Size

1 in

Weight

0.162 lb

Width

1.94 in

Conductor Related

Cable Size

4 #12, 3 #12, 4 #10, 3 #10, 3 #8, 2 #8, 2 #6, 2 #4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads