3421
* Representative image
3421
play
RACO: Liquidtight Connectors vs. popular competitor
3422-8_3
+1
3422-8_1

1/2 in. 90 Degree Liquidtight Connector, Uninsulated

Brand:

Raco

Catalog ID:

3422-8

1/2 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel/Malleable Iron
UPC
050169342282

Dimensions

Dimensions
1.17 in x 2.358 in x 2.084 in
Height
2.084 in
Length
1.17 in
Trade Size
1/2 in
Weight
0.264 lb
Width
2.358 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
8190

Resources and downloads

Specifications

Videos

play
RACO: Liquidtight Connectors vs. popular competitor

Terms and Conditions