3564
* Representative image
3564
play
RACO: Liquidtight Connectors vs. popular competitor

1-1/4 in. 45 Degree Liquidtight Connector, Insulated

Brand:

Raco

Catalog ID:

3565

1-1/4 in. 45 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

General

Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169035658

Dimensions

Dimensions
2.438 in x 2.438 in x 4.063 in
Height
4.063 in
Length
2.438 in
Trade Size
1-1/4 in
Weight
0.96 lb
Width
2.438 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2000

Resources and downloads

Specifications

Sales Drawings

Videos

play
RACO: Liquidtight Connectors vs. popular competitor

Terms and Conditions