text.skipToContent text.skipToNavigation

6238

by Raco 

Catalog ID: 6238

Round Replacement Adjustable Collar

  • Adjustable collars can be stacked as needed to reach the floor surface
  • If more than one collar used, longer screws (commercially available) will be needed (not provided)

Product Details

General

Accessory Type Adjustable Collar
Cover Shape Round
Cover Type Round
EU RoHS Indicator Contact Manufacturer
Material Plastic
Type Accessories
UPC 050169062388

Dimensions

Dimensions 4.75 in x 4.75 in x 1 in
Height 1 in
Length 4.75 in
Weight 1.205 lb
Width 4.75 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 4
Minimum Pack Quantity 1
Pallet Quantity 1120 EA

Resources/Downloads

Specifications

Terms and Conditions