
Brand: Raco
Catalog ID: 6244
Accessory Type
Adapter Rings
Catalog Number
6244
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
6244
Type
Accessories
Type of Use
Concrete
UPC
050169062449
Dimensions
4.79 in x 4.79 in x 0.97 in
Height
0.97 in
Length
4.79 in
Weight
0.153 lb
Width
4.79 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514A
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2880