1-Gang Rectangular Floor Box Duplex Brass Cover with Lift Lids
Request a Quote
Brand:
Raco
Catalog ID:
6250
1-Gang Rectangular Floor Box Duplex Brass Cover with Lift Lids
Rectangular brass covers are used with RACO single-gang, two-gang, and three-gang rectangular floor boxes
Covers are 3 in. wide x 4-5/32 in. long
Cover screw centers are 3-5/32 in. x 2-1/8 in.
Duplex cover with two 1-1/2 in. threaded plugs
Solid brass construction
Hardware and instructions included
UPC barcoded
Product details
Resources and downloads
Product details
General
Application
Carpet
Color
Brass
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
6250
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Size
1-Gang
Type
Covers
UPC
050169062500
Dimensions
Dimensions
4.16 in x 2.99 in x 0.14 in
Height
0.14 in
Length
4.16 in
Weight
.665 lb
Width
2.99 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2400
Resources and downloads
Specifications
6250
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions