1-Gang Rectangular Floor Box Duplex Brass Cover with Lift Lids
Image of 6250 1-Gang Rectangular Floor Box Duplex Brass Cover with Lift Lids

1-Gang Rectangular Floor Box Duplex Brass Cover with Lift Lids

Brand: Raco

Catalog ID: 6250

1-Gang Rectangular Floor Box Duplex Brass Cover with Lift Lids

  • Rectangular brass covers are used with RACO single-gang, two-gang, and three-gang rectangular floor boxes
  • Covers are 3 in. wide x 4-5/32 in. long
  • Cover screw centers are 3-5/32 in. x 2-1/8 in.
  • Duplex cover with two 1-1/2 in. threaded plugs
  • Solid brass construction
  • Hardware and instructions included
  • UPC barcoded

General

Application

Carpet

Catalog Number

6250

Color

Brass

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

1-Gang

Type

Covers

UPC

050169062500

Dimensions

Dimensions

4.16 in x 2.99 in x 0.14 in

Height

0.14 in

Length

4.16 in

Package Height

4.4 in

Package Length

5.3 in

Package Weight

6.65 lb

Package Width

5.5 in

Size

1-Gang

Weight

.665 lb

Width

2.99 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2400