6285-6287
6285-6287

3-7/8 in. Round Brass Floor Box Cover with Threaded 1 in. Combination Plug

Brand:

Raco

Catalog ID:

6285

3-7/8 in. Round Brass Floor Box Cover with Threaded 1 in. Combination Plug

  • Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron flo
  • Flages are designed to be installed to RACO adapter ring, catalog number 6244
  • Hubbell® RACO® carpet flanges, tile flanges and covers install quickly and easily with provided screws
  • Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install
  • The key-hole allows for installation of cover without removing the box screws
  • Pre-galvanized construction
  • UL Listed
  • CSA Listed

Product details

General

Application

  • Carpet
  • Tile

Catalog Number

6285

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

6285

Paintable/Stainable

No

Type

Covers

UPC

050169062852

Dimensions

Dimensions

3.87 in x 3.87 in x 0.31 in

Height

0.31 in

Length

3.87 in

Weight

1.06 lb

Width

3.87 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

5760

Resources and downloads