6311
6311

Service Pedestal Telephone Face Plate

Brand:

Raco

Catalog ID:

6311

Service Pedestal Telephone Face Plate

  • Stainless steel construction
  • Bushed 1 in. opening for telephone hookup
  • Two 3/8 in. knockouts for coaxial cable

Product details

General

Accessory Type
Cover
EU RoHS Indicator
Contact Manufacturer
Material
6311
Plate Type
Telephone Bushing;KO
Type
Plates
UPC
050169063118

Dimensions

Dimensions
4.15 in x 2.53 in x 0.1 in
Height
0.1 in
Length
4.15 in
Weight
0.08 lb
Width
2.53 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
12000