9020R + 252SCM + 265 + (2) 843HAMR /1G Hinged Adjustable Mud Ring/16" Studs
Image of AW3.7.16 9020R + 252SCM + 265 + (2) 843HAMR /1G Hinged Adjustable Mud Ring/16" Studs

9020R + 252SCM + 265 + (2) 843HAMR /1G Hinged Adjustable Mud Ring/16" Studs

Brand: Raco

Catalog ID: AW3.7.16

9020R + 252SCM + 265 + (2) 843HAMR /1G Hinged Adjustable Mud Ring/16" Studs

  • Ready to install, no preparation required
  • For use on wood or metal studs
  • Designed and assembled in USA
  • Includes Hinged Adjustable Mud Rings for increased productivity

General

Application

  • Save labor costs on any job with RACO Pre-Fab assemblies. All components come pre-assembled, ready to install right out of the box. Electrical boxes, mounting brackets, cable management and mud rings. Ensure quality while reducing material and labor costs. Even reduce jobsite packaging waste.
  • These Assemblies feature 4-11/16" boxes with integrated STAB-iT® II connectors for advanced fast, secure installation of MC cables. Contractor-proven to install MC in just 1/3 the time! These boxes also include built-in cable management clip and 8" solid #12 pigtail. Models with a second box for power and data applications include a standard 4-11/16" box with additional knockouts.

Cable Clamps

3

Catalog Number

AW3.7.16

Drawn or Welded

Welded

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Material

Steel

Number of Gang(s)

1-Gang

Series

STAB-iT®

UPC

050169928110

Wiring System

Multiple

Dimensions

Raised Ground

Yes

Raised Height

1/2 in - 1-3/8 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Pallet Quantity

240