232MSCM + 779 / 2G - Mud Ring, Raised 3/4" / M Bracket
Image of FW4.1 232MSCM + 779 / 2G - Mud Ring, Raised 3/4" / M Bracket

232MSCM + 779 / 2G - Mud Ring, Raised 3/4" / M Bracket

Brand: Raco

Catalog ID: FW4.1

Collection name: STAB-IT®/PRO Ready

232MSCM + 779 / 2G - Mud Ring, Raised 3/4" / M Bracket

  • Ready to install, no preparation required
  • For use on wood or metal studs
  • Designed and assembled in USA

General

Application

  • Save labor costs on any job with RACO Pre-Fab assemblies. All components come pre-assembled, ready to install right out of the box. Electrical boxes, mounting brackets, cable management and mud rings. Ensure quality while reducing material and labor costs. Even reduce jobsite packaging waste.
  • These Assemblies feature 4" boxes with integrated STAB-iT® connectors for advanced fast, secure installation of MC cables. Contractor-proven to install MC in just 1/3 the time! These boxes also include built-in cable management clip and 8" solid #12 pigtail. Models with a second box for power and data applications include a standard 4" box with additional knockouts.

Cable Clamps

2

Catalog Number

FW4.1

Drawn or Welded

Welded

Knockouts

Material

Steel

Number of Gang(s)

2-Gang

UPC

050169927892

Wiring System

Multiple

Dimensions

Cubic Capacity

30.3 cu.in

Raised Ground

Yes

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Knockouts

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

12

Pallet Quantity

576