PRO Ready Pre-Fab Assemblies
30 Products
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW5.9.16
STAB-iT® Pre-Fab Assembly, 9020Rmodel + 252SCM model + 869AMR model / 2G - Adjustable Mud Ring / 24" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW2.9.24
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 868AMR model / 1G - Adjustable Mud Ring / 24" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW5.9.24
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 869AMR model /2G - Adjustable Mud Ring / 24" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW1.9
STAB-iT® Pre-Fab Assembly, 252MSCM model + 868AMR model / 1G -Adjustable Mud Ring / M Bracket
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW4.9
STAB-iT® Pre-Fab Assembly, 252MSCM model + 869AMR model / 2G - Adjustable Mud Ring / M Bracket
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW4.1
STAB-iT® Pre-Fab Assembly, 252MSCM model + 840 model / 2G - Mud Ring, Raised 3/4” / M Bracket
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW1.1
STAB-iT® Pre-Fab Assembly, 252MSCM model+ 838 model / 1G - Mud Ring, Raised 3/4" / M Bracket
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW2.9.16
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 868AMR model / 1G - Adjustable Mud Ring / 24" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW2.1.24
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 838 model / 1G - Mud Ring, Raised 3/4" / 16" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW5.1.24
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 840 model / 2G - Mud Ring, Raised 3/4" / 16" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW6.9.16
STAB-iT® Pre-Fab Assembly, 9020R model + (252SCM model + 869AMR model) / 2G - Adj. Mud Ring + (265 model + 868AMR model) / 1G - Adj. Mud Ring / 24" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW5.1.16
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 840 model / 2G - Mud Ring, Raised 3/4" / 16" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW6.9.24
STAB-iT® Pre-Fab Assembly, 9020R model + (252SCM model + 869AMR model) / 2G - Adj. Mud Ring + (265 model + 868AMR model) / 1G - Adj. Mud Ring / 24" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW6.1.24
STAB-iT® Pre-Fab Assembly, 9020R model + (252SCM model + 840 model) / 2G - Mud Ring, Raised 3/4" + (265 model + 838 model) / 1G - Mud Ring, Raised 3/4" / 16" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW2.1.16
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 838 model / 1G - Mud Ring, Raised 3/4" / 16" Studs
4-11/16" Square Box Pre-Fab Assemblies
By Raco
Catalog ID: AW6.1.16
9020STAB-iT® Pre-Fab Assembly, R model + (252SCM model + 840) / 2G - Mud Ring, Raised 3/4" + (265 + 838) / 1G - Mud Ring, Raised 3/4" / 16" Studs
AW2.7.16
By Raco
Catalog ID: AW2.7.16
9020R + 252SCM + 843HAMR /1G Hinged Adjustable Mud Ring/16" Studs
AW2.7.24
By Raco
Catalog ID: AW2.7.24
9020R + 252SCM + 843HAMR /1G Hinged Adjustable Mud Ring/24" Studs
AW3.1.16
By Raco
Catalog ID: AW3.1.16
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 265 + (2) 838 model / 1G - Mud Ring, Raised 3/4" / 16" Studs
AW3.1.24
By Raco
Catalog ID: AW3.1.24
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 265 model + (2) 838 model / 1G - Mud Ring, Raised 3/4" / 16" Studs
AW3.7.16
By Raco
Catalog ID: AW3.7.16
9020R + 252SCM + 265 + (2) 843HAMR /1G Hinged Adjustable Mud Ring/16" Studs
AW3.7.24
By Raco
Catalog ID: AW3.7.24
9020R + 252SCM + 265 + (2) 843HAMR /1G Hinged Adjustable Mud Ring/24" Studs
AW3.9.16
By Raco
Catalog ID: AW3.9.16
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 265 + (2) 868AMR model / 1G - Adjustable Mud Ring / 24" Studs
AW3.9.24
By Raco
Catalog ID: AW3.9.24
STAB-iT® Pre-Fab Assembly, 9020R model + 252SCM model + 265 model + (2) 868AMR model / 1G - Adj. Mud Ring / 24" Studs
AW5.7.16
By Raco
Catalog ID: AW5.7.16
9020R + 252SCM + 818HAMR /2G Hinged Adjustable Mud Ring/16" Studs
AW5.7.24
By Raco
Catalog ID: AW5.7.24
9020R + 252SCM+ 818HAMR /2G Hinged Adjustable Mud Ring/24" Studs
AW6.7.16
By Raco
Catalog ID: AW6.7.16
9020R + 252SCM+ 818HAMR /2G Hinged Adjustable Mud Ring/24" Studs
AW6.7.24
By Raco
Catalog ID: AW6.7.24
9020R + (252SCM + 818HAMR) 2G Hinged Adjustable Mud Ring + (265 + 843HAMR), 1G Hinged Adjustable Mud Ring/16" Studs