999
999
play
RACO: FLUSH-FIT® Device Leveling Plate
999_2
+3
999X_complete

Flush-Fit Device Leveling Plate

Brand:

Raco

Catalog ID:

999

Collection name:

FLUSH-FIT®

Flush-Fit Device Leveling Plate

Designed to easily repair electrical outlets that are recessed into the wall too far

Product details

General

Catalog Number

999

Material

999

Type

Accessories

UPC

050169009994

Dimensions

Dimensions

0.030 in x 2.281 in x 4.250 in

Height

4.25 in

Length

0.03 in

Weight

0.03 lb

Width

2.281 in

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

24000

Resources and downloads

Sales Drawings

Videos

play
RACO: FLUSH-FIT® Device Leveling Plate

Terms and Conditions