- Products
-
Products
-
Products
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Connectors
- View All Wire/Cable/Hose Management Categories
-
- Wallplates
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Labor Savings
- Life-Safety
- Pre-Fab
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
-
- Contact Us
- Contact Us
- Products
-
Products
-
Products
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Connectors
- View All Wire/Cable/Hose Management Categories
-
- Wallplates
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Labor Savings
- Life-Safety
- Pre-Fab
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
-
- Contact Us
- Contact Us
MCPCS6
Collection Name: Shield-IT™
Catalog ID: MCPCS6
- Code saver
- Reduce wiring time by 75%
- Easy to install wires - no twisting, taping or crimping required
- Only MC-PCS wire connector compliant to 2017 NEC #725.136 (and forthcoming 2020 NEC #330.104)
- Splices 16 AWG solid copper wire ONLY
- Handy strip gauge ensures a perfert strip every time
- Simply strip wires, push in and click to close shields
- Clear housing for easy visual inspection
- Construction: Polycarbonate base, brass contacts, nylon shields
- Max voltage 600V
- Temp rating 105 ° C
Product Details
General
UPC | 050169994917 |
Dimensions
Dimensions | 1.424 in x 0.810 in x 0.770 in |
Height | 0.770 in |
Length | 1.424 in |
Weight | 0.010 lb |
Width | 0.810 in |
Certifications and Compliance
Certified Listed | CSA Certified |
NEC | Compliant |
Logistics
Carton Quantity | 500 |
Minimum Pack Quantity | 50 |
Pallet Quantity | 24000 |
Resources and Downloads
Specifications
Sell Sheets
Installation/Instruction Manual (IOM)
Sales Drawings
Videos
RACO: Shield-IT™ MC-PCS Connector
Applications Notes
SDS
Terms and Conditions
Please wait, preparing to download your file.