Solutions OverviewComprehensive solutions for commercial, residential and industrial applications.
Markets OverviewRACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:07RACO, the market leader in electrical boxes and covers also offers many bracket options and
00:12support solutions including our adjustable open center bracket.
00:16It's the heaviest duty adjustable open center bracket on the market,
00:20eliminating the need for far side support.
00:23Adjust it anywhere from 16" to 24" or even cut it down for use in smaller stud
00:29spacings. It also accepts multiple 4-square and 4 11/16" boxes.
00:33Today, we'll show a metal stud installation.
00:37Although its versatile design is perfect for wood framing too.
00:40Start by expanding the bracket to the framing width and slide into place.
00:44Referring to the handy centering notch to quickly line up the mounting height. Using four
00:50self tapping sheet metal screws, secure the bracket to the studs.
00:55The bracket is now ready to mount multiple 4 or 4 11/16" boxes.
01:00These come out anywhere within the large opening.
01:03The bracket provides maximum flexibility for installers.
01:07We're also installing these boxes using the RACO adjustable mud rings, which adds even more
01:12flexibility and the rigid design eliminates any need for far side support behind the box.
01:18So this installation is as fast as it is flexible.
01:22So on your next project, ask for the RACO Adjustable Open Center Bracket.
01:27Remember, look to Hubbell RACO for all your electrical needs.