RACO offers a line of self-positioning masonry boxes and tile covers designed to securely lock into position and maintain stability throughout the construction process. This range includes 3-1/2” deep masonry boxes available in configurations from 1 through 4 gang, welded and gangable options, as well as tile covers in 4” sq., 2” deep for 1 and 2 gang setups, and 4-11/16” sq., 2” deep for 1 and single gang tile covers (model 899B). Integral brackets ensure robust support for power and data outlets, effectively securing them to concrete block walls from both the front and back, even in irregularly cut openings. Made from durable, galvanized steel and featuring quick and accurate positioning with break-off front tabs, these products are also UL listed to meet safety standards, making them an ideal choice for efficient and secure installations in any masonry environment.
Learn More: https://www.hubbell.com/raco/en/products/electrical-electronic/boxes/masonry-boxes-covers/c/2056199