Transcript
00:03Innovative integrated revolutionary Hubble has changed the
00:10world of electrical boxes again with another new and quality product that provides
00:16flexibility, cost savings and simplicity.
00:21Introducing the Reo H and M series electrical box with applications for either prefab
00:27or on the job, commercial construction. The Reo H and M series electrical box has
00:32multiple features that will simplify installation and reduce inventory costs.
00:39Box brackets combine a multitude of competitor options in one design for simplicity of
00:44installation on either steel or wood studs and the bracket tabs will automatically square the
00:51box to the stud at a design distance to accommodate conduit installation,
00:57the attached welded far side support eliminates the need for separate materials.
01:02This support will provide stability on device installation in walls whose thickness can vary
01:08from 2.5 inches to six inches on the same.
01:14In order to accommodate the varying sizes and depths of studs,
01:17the bend points for the far side support are indicated on the back of the box.
01:22Just choose the required size and begin to properly bend the far side support for a three
01:29and five eights inch stud, place your thumb on the end of the support and bend at the 3.62
01:35metric point to properly bend the far side support for a six inch
01:42stud place, thumb at end of the support, bend the inside tab all the way over and then bend
01:48the extension tab all the way up.
01:51The REO box is ready to install.
01:56Note the simplicity of installation of the REO box on a metal stud
02:26simply 20 seconds to install.
02:31The simplicity of installation of two reo boxes side by side on a wood stud,
03:13simply 35 seconds to install and no juggling or loss of component parts.
03:21Installation is believing simplicity of
03:27installation and less inventory costs means you save the H and M series
03:34from reo revolutionary thinking that's inside and outside the box.
03:40This is the RICO box.