Solutions OverviewComprehensive solutions for commercial, residential and industrial applications.
Markets OverviewRACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:10Kristen riggs here with another Hubble. How two today,
00:13I'm going to show you how to use Reo's new series of stud mount mud rings.
00:17These mud rings are designed to provide a cost-effective and labor savingss way of
00:22securing a box and mud ring to a stud. The stud mount mud rings provide secure support
00:27for all four inch square boxes. The ring is designed to mount quickly and
00:31easily to the face of the stud Rico stud mount rings work with both wood and steel studs and
00:37can be mounted on both sides of a steel stud to install simply mark your desired
00:44positioning mark on the stud. Then use the center positioning window on the
00:48stud mount cover. This helps you to find your mark on the stud
00:52every time. Next position the ring against the stud using
00:55the quick positioning tabs to ensure a flush fit.
01:00Then with the screws loosened, slide the four inch square box into the screw slots on the
01:05stud mount. Muttering finally tighten down the screws to
01:10make sure the box and mud ring are firmly secure.
01:17The rigid bracket design eliminates the need for far side support the stud mount mud rings
01:23also provide an inexpensive option for mounting low voltage devices where the use of boxes may
01:28not be specked.
01:29Reo stud mount. Mud rings are available in raised depths of a
01:32half an inch, 5/8 of an inch and 3/4 of an inch for both one and two device covers.
01:52For more information on these and other fine Rico products.
01:55Please visit our website, I'm Kristen Riggs and that was a Hubble.
01:58How to?