Brand: Raco
Catalog ID: 2512
Application
For use with grounding wire or conduit to water pipes or ground rods
Catalog Number
2512
Material
Bronze Alloy
UPC
050169025123
Dimensions
2.5 in x 2.25 in x 3.125 in
Height
3.125 in
Length
2.5 in
Weight
0.388 lb
Width
2.25 in
Conductor Range
#6 AWG to #10 AWG
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6075