Brand: Raco
Catalog ID: 2176RAC
Catalog Number
2176RAC
Color
White
Conduit Type
EMT
Material
Polyethylene
UPC
050169021767
Dimensions
0.616 in x 1.918 in x 1.918 in
Height
1.918 in
Length
0.616 in
Trade Size
1-1/2 in
Weight
0.015 lb
Width
1.918 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
TAA Compliant (All status valid till December 2024)
NEC
Compliant
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
21000