
Brand: Raco
Catalog ID: 7322-OW
Single gang old work trailer box for use with nonmetallic sheathed cable. Can be installed with as little as a 1-1/2" wall cavity depth and accommodates standard devices.
Catalog Number
7322-OW
Color
Black
Construction
Nonmetallic
Material
Polycarbonate
Number of Gang(s)
1-Gang
Old Work or New Work
Old Work
UPC
050169873229
Actual Depth
1.84 in
Cubic Capacity
16 cu.in
Depth
1.75 in
Height
4.2 in
Weight
0.21 lb
Width
4.65 in
Certified Listed
cULus Listed
Number of Gang(s)
1-Gang
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
1500
Standard Package
50