Image of 689 1-Gang Masonry Box, Gangable, 3-1/2 in. Deep, Ten TKO's
Image of 689 1-Gang Masonry Box, Gangable, 3-1/2 in. Deep, Ten TKO's
Image of 689 1-Gang Masonry Box, Gangable, 3-1/2 in. Deep, Ten TKO's
Buy America(n) Qualified

1-Gang Masonry Box, Gangable, 3-1/2 in. Deep, Ten TKO's

Brand: Raco

Catalog ID: 689

1-Gang Masonry Box, Gangable, 3-1/2 in. Deep, Ten TKO's

  • Rugged welded design does not fall apart during construction.
  • Gangable design allows installer to build unlimited number of gangs to hold multiple devices.
  • Rectangular shape fits square cuts in block.
  • Standard 1/2" and 3/4" TKO® knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #675 fits 2-1/2" and #676 fits 3-1/2" depth.
  • Forward mounted grounding provision allows for easy installation of grounding pigtail.
  • Standard wall plates can be used.
  • Supplied with ten 1/2 and 3/4 in. concentric knockouts
  • Gangable design allows construction of multiple gang box from one product
  • Ground is located near the front of the box for installer's convenience
  • 22.5 cu. in. capacity
  • For 6, 8, and 10 in. block walls

Product details

General

Bracket Type

No Bracket

Catalog Number

689

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Gangable

Yes

Knockouts

1/2 in - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006894

Wiring System

Conduit

Dimensions

Cubic Capacity

22.5 cu.in

Depth

3.5 in

Height

3.75 in

Weight

0.842 lb

Width

1.938 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

2000

Resources and downloads