Brand: Raco
Catalog ID: 6292
Accessory Type
Cover
Application
Carpet
Catalog Number
6292
Color
Brass
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
6292
Number of Gang(s)
1-Gang
Size
1-Gang
Type
Flanges
UPC
050169062920
Dimensions
4.85 in x 6 in x 0.47 in
Height
0.47 in
Length
4.85 in
Weight
1.05 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
3520