Brand: Raco
Catalog ID: 6295
Accessory Type
Cover
Application
Carpet
Catalog Number
6295
Color
Clear
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
6295
Number of Gang(s)
1-Gang
Size
1-Gang
Type
Flanges
UPC
050169062951
Dimensions
4.36 in x 5.51 in x 0.31 in
Height
0.31 in
Length
4.36 in
Weight
0.12 lb
Width
5.51 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1900