Brand: Raco
Catalog ID: 3704-1
RACO's 1 in. Hubs Form 4 Liquidtight Strain Relief Cord Connector is designed to provide a secure and reliable connection while protecting the integrity of your cables. Suitable for cable ranges from .600 to .700, this strain relief connector ensures a liquidtight seal, preventing the ingress of water, dust, and other contaminants. Ideal for industrial, commercial, and residential applications, it facilitates easy installation and is engineered for durability and longevity. Enhance your wiring system's safety and efficiency with this top-tier strain relief connector.
RACO's 1 in. Hubs Form 4 Liquidtight Strain Relief Connector delivers a secure, reliable connection and a liquidtight seal that protects cables from water, dust, and contaminants, enhancing safety and efficiency across various applications.
Catalog Number
3704-1
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel/Malleable Iron
UPC
050169370414
Dimensions
1.797 in x 1.703 in x 1.703 in
Form Size
4 in
Height
1.703 in
Length
1.797 in
Trade Size
1 in
Weight
0.327 lb
Width
1.703 in
Cable Range
.600 - .700 in
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7350