Image of 4804-5 1 in. Hubs Form 4 Liquidtight Strain Relief Connector, Cable Range 1.000 - 1.250
* Representative image
Image of 4804-5 1 in. Hubs Form 4 Liquidtight Strain Relief Connector, Cable Range 1.000 - 1.250

1 in. Hubs Form 4 Liquidtight Strain Relief Connector, Cable Range 1.000 - 1.250

Brand: Raco

Catalog ID: 4804-5

1 in. Hubs Form 4 Liquidtight Strain Relief Connector, Cable Range 1.000 - 1.250

  • Aluminum construction provides a corrosion resistant installation
  • Innovative GOTHCA® ring incorporates a split hinge design to prevent friction and to provide strain relief
  • Neoprene grommet
  • Knurled compression nut allows the fittings to be hand tightened to UL requirements
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available

Product details

LT CORD

General

Catalog Number

4804-5

Color

Pink

Color Code

Pink

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Aluminum

UPC

050169480458

Dimensions

Dimensions

2.31 in x 1.75 in x 1.75 in

Form Size

4 in

Height

1.75 in

Length

2.31 in

Trade Size

1 in

Weight

0.231 lb

Width

1.75 in

Conductor Related

Cable Range

1.000 - 1.250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3040

Resources and downloads