Image of 993 #12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)
Image of 993 #12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)
Buy America(n) Qualified

#12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)

Brand: Raco

Catalog ID: 993

#12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #12 stranded insulated wire with spade terminal
  • Captive 4-way combo head ground screw
  • 8 in. wire length
  • Suitable for 10-32 threaded hole

Product details

General

Accessory Type

Box

Catalog Number

993

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009932

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.028 lb

Width

0.4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Packaging Type

Bundle

Pallet Quantity

50000

Resources and downloads