Image of 8996-1 #12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (10/Bag)
Image of 8996-1 #12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (10/Bag)

#12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (10/Bag)

Brand: Raco

Catalog ID: 8996-1

#12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (10/Bag)

RACO® 8 in. ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws

Product details

General

Catalog Number

8996-1

EU RoHS Indicator

Contact Manufacturer

Material

8996-1

Type

Pigtail

UPC

050169899618

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.1 lb

Width

0.4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

40

Minimum Pack Quantity

40

Packaging Type

Bag

Pallet Quantity

4800

Resources and downloads