Brand: Raco
Catalog ID: 9009
Catalog Number
9009
EU RoHS Indicator
Contact Manufacturer
Type
Mounting Bracket
UPC
050169090091
Dimensions
0.5 in x 5.375 in x 14.688 in
Height
14.688 in
Length
0.5 in
Weight
0.76 lb
Width
5.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
5400