4 in. Universal Conduit Split Insulating Bushing
Image of 1416USP 4 in. Universal Conduit Split Insulating Bushing
*Representative image
Image of 1416USP 4 in. Universal Conduit Split Insulating Bushing
Image of 1416USP 4 in. Universal Conduit Split Insulating Bushing
Image of 1416USP 4 in. Universal Conduit Split Insulating Bushing
+1
Image of 1416USP 4 in. Universal Conduit Split Insulating Bushing

4 in. Universal Conduit Split Insulating Bushing

Brand: Raco

Catalog ID: 1416USP

4 in. Universal Conduit Split Insulating Bushing

  • Code-saver
  • Innovative locking mechanism and hinge
  • One-piece design: no need to fumble with extra pieces
  • Easy, quick installation
  • Low profile design
  • No more damaged bushings during wire pulling
  • Rated to 105° C

General

Application

Don't sweat it, just split it! RACO's Universal Split Bushing can be installed after wires and cables are pulled. Install on fittings, threaded or unthreaded Rigid/IMC, or EMT conduit. The innovative design lends a quick and easy installation, especially where space is limited.

Catalog Number

1416USP

Material

Polypropylene

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169814161

Dimensions

Dimensions

1.063 in x 4.75 in x 4.625 in

Height

4.625 in

Length

1.063 in

Trade Size

4 in

Weight

0.051 lb

Width

4.75 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1750