167TS
167TS

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Four 1/2 & Four 3/4 in. KO's, TS Bracket

Brand:

Raco

Catalog ID:

167TS

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Four 1/2 & Four 3/4 in. KO's, TS Bracket

  • Drawn steel construction
  • 4 in. x 2-1/8 in. deep
  • Supplied with four 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

Product details

General

Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Ceiling Fan Rated
No
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;3/4 in
Material
Steel
Size
4 in
Type
Box
UPC
050169501672
Wiring System
Conduit

Dimensions

Actual Depth
2.188 in
Cubic Capacity
21.5 cu.in
Depth
2.125 in
Fixture Lbs.
50 lb
Height
7 in
Raised Ground
No
Weight
0.796 lb
Width
3.938 in

Electrical Ratings

Power Distribution Features
Fire Rated

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1750