176
176

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Two 1/2 in. KO's & NMSC Clamps, TS Bracket

Brand:

Raco

Catalog ID:

176

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Two 1/2 in. KO's & NMSC Clamps, TS Bracket

  • Drawn steel construction with "J" bracket with spurs, slotted holes for toe-nailing and gauging notches at 3/8 in and 1/2 in. and nonmetallic sheathed cable clamps
  • 4 in. x 2-1/8 in. deep
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

Product details

General

Bracket Setback

0.625

Bracket Type

J, for Wood Studs

Catalog Number

176

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169001769

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.125 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

3.625 in

Raised Ground

No

Weight

0.818 lb

Width

4.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads