2175RAC_thru_2180RAC
* Representative image
2175RAC_thru_2180RAC
2180RAC_1
2180RAC_2

2-1/2 in. EMT Bushing, Insulated

$4.33 USD

Brand:

Raco

Catalog ID:

2180RAC

2-1/2 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90˚C
  • Easy push-on design
  • White Color
  • Additional sizes available

Product details

General

Catalog Number

2180RAC

Color

White

Conduit Type

  • EMT
  • Rigid/IMC

Material

Polyethylene

UPC

050169021804

Dimensions

Dimensions

1.23 in x 3.054 in x 3.054 in

Height

3.054 in

Length

1.23 in

Trade Size

2-1/2 in

Weight

0.058 lb

Width

3.054 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

NEC

Compliant

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads