6208-6226
6208-6226

2-1/8 in. Flush Slotted Plug

Brand:

Raco

Catalog ID:

6208

2-1/8 in. Flush Slotted Plug

  • Fits RACO® part # 6284 and 6288
  • Flush and slotted design provides for easy installation
  • 2-1/8 in. outside diameter

Product details

General

Accessory Type

Flush Slotted Plug

Catalog Number

6208

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Material

6208

Thread Type

Fine

Type

Accessories

UPC

050169062081

Dimensions

Dimensions

2.12 in x 2.12 in x 0.16 in

Height

0.16 in

Length

2.12 in

Weight

0.173 lb

Width

2.12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

14400

Resources and downloads