Image of 2712 2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector
Image of 2712 2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector
play
3D View
play
360 View
+2
Image of 2712 2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector
Buy America(n) Qualified

2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector

Brand: Raco

Catalog ID: 2712

Collection name: PUZZLE-PLATE®

2-3/4 in. PUZZLE-PLATE® Interlocking Cable Protector

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection

Product details

General

Catalog Number

2712

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Contact Manufacturer

Material

2712

Type

  • Partition
  • Cable Protector Plate

UPC

050169027127

Dimensions

Dimensions

0.375 in x 1.5 in x 2.625 in

Height

2.625 in

Length

0.375 in

Weight

0.053 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

16800

Media

3D AR Model

360 View