MY LISTS
RACO
Image of 2710 2-9/16 in. Cable Protector
* Representative image
Image of 2710 2-9/16 in. Cable Protector
play
360 View

2-9/16 in. Cable Protector

Brand: Raco

Catalog ID: 2710

2-9/16 in. Cable Protector

  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Made of pre-galvanized .0625 in. thick steel
  • 1/2 in. integral spikes used to mount to wood stud

Product details

General

Accessory Type

Fitting

Catalog Number

2710

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Contact Manufacturer

Material

2710

Type

  • Partition
  • Cable Protector Plate

UPC

050169027103

Dimensions

Dimensions

0.531 in x 1.5 in x 2.563 in

Height

2.563 in

Length

0.531 in

Weight

0.069 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus Listed
  • TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

30000

Resources and downloads

Media

360 View