Image of 985 2-Gang Wallbox, Gangable, 4-inch Deep, 2-inch Knockouts
Image of 985 2-Gang Wallbox, Gangable, 4-inch Deep, 2-inch Knockouts

2-Gang Wallbox, Gangable, 4-inch Deep, 2-inch Knockouts

Brand: Raco

Catalog ID: 985

2-Gang Wallbox, Gangable, 4-inch Deep, 2-inch Knockouts

RACO AV Wall Boxes provide an ideal solution for in-wall applications requiring data, AV and power. Perfect for Category 6 and 6A fiber optic cables that require a larger bend radius. Designed to install independently or ganged together to support multiple devices. Accommodates industry standard wallplates.

Product details

General

Catalog Number

985

Drawn or Welded

Welded

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

  • Box
  • Large Capacity

UPC

050169009857

Wiring System

Conduit

Dimensions

Actual Depth

4.165 in

Cubic Capacity

54 cu.in

Depth

4

Height

4.205 in

Weight

1.758 lb

Width

5.562 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

560