Brand: Raco
Catalog ID: 2178RAC
Catalog Number
2178RAC
Color
White
Conduit Type
EMT
Material
Polypropylene
UPC
050169021781
Dimensions
0.625 in x 2.38 in x 2.38 in
Height
2.38 in
Length
0.625 in
Trade Size
2 in
Weight
0.022 lb
Width
2.38 in
Buy America(n) Qualified
Contact Manufacturer
NEC
Compliant
Carton Quantity
50
Pallet Quantity
10500