* Representative image
1-1/4 in. EMT Bushing, Insulated
$1.07
USD
Buy now
Brand:
Raco
Catalog ID:
2175RAC
Prop65_Cancer
1-1/4 in. EMT Bushing, Insulated
High-density Polyethylene construction
Temperature rated at 90˚C
Easy push-on design
White Color
Additional sizes available
Product details
Resources and downloads
Product details
General
Color
White
Conduit Type
EMT
Material
Polyethylene
UPC
050169021750
Dimensions
Dimensions
0.625 in x 1.655 in x 1.655 in
Height
1.655 in
Length
0.625 in
Trade Size
1-1/4 in
Weight
0.012 lb
Width
1.655 in
Certifications And Compliance
NEC
Compliant
Logistics
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
21000
Resources and downloads
Customer Notices
Prop65_Cancer
Specifications
2175RAC
Catalogs
RACO / TayMac / Bell Full Catalog
Sell Sheets
EMT Insulating Bushings
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions