248HS
248HS
play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management
+1
248HS_1

4 in. Square Box, Welded with (2) STAB-IT® Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, H Bracket

Brand:

Raco

Catalog ID:

248HS

Collection name:

STAB-IT®

4 in. Square Box, Welded with (2) STAB-IT® Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, H Bracket

  • Welded steel construction with "UBS" support with preset bend points to work with wall thickness 2-1/2 to 6 in. and "H" bracket which allows for side-by-side mounting on stud
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts offer greater flexibility with RACO patented combination 1/2 in. and 3/4 in. knockout
  • Supplied with 1/2 in. and two 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

Product details

STAB-IT

General

Application

  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Boxes are installed in walls or ceilings for lighting fixtures, switches or receptacles

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Catalog Number

248HS

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169501122

Dimensions

Actual Depth

2.75 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

1.132 lb

Width

4.915 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

Resources and downloads

Specifications

Sell Sheets

Certifications

Videos

play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management

3D Models

Terms and Conditions