252MSCM
252MSCM
play
RACO: STAB-IT® II Boxes
252MSCM_app1
+1
Stab-It II top KO

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, Pigtail, Cable Management Clip

Brand:

Raco

Catalog ID:

252MSCM

Collection name:

STAB-IT® II

4-11/16 in. Square Box, 2-1/8 in. Deep (1) STAB-IT® Connector M Bracket for Stud Mounting, with Pigtail and Cable Management Clip

  • Designed for quick installation of flex, MC, MCI, MCI-A, MC-PCS, AC, and HCF Cable
  • Accepts cable sizes from 14/2 up to 10/3 for most cable types
  • 3 TIMES FASTER than traditional connector
  • 4-11/16 in. sq. boxes are 2-1/8 in. deep and includes 1 STAB-IT® II connector
  • Each STAB-IT® II connector accomodates three cables
  • Includes built-in cable management clip, offering first means of support
  • UL listed for use without plastic bushing (except or AC Cable)
  • Pre-installed 8 in. solid #12 pigtail for faster installation
  • Includes "M" bracket for stud mounting
  • Suitable for use without a bonding jumper in circuits up to 600 volts
  • Improved design allows each cable to easily be removed, allows connector to be reused
  • Designed in USA

Product details

General

Application

Commercial

Bracket Type

M, for Metal or Wood Studs

Cable Clamps

1

Catalog Number

252MSCM

Color

Gray

Drawn or Welded

Welded

Fire Resistance

No

Knockouts

(1) 1/2", (10) 1/2 - 3/4" TKO, (1) 3/4 - 1" TKO

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169995495

Wiring System

Flex

Dimensions

Actual Depth

2.125 in

Cubic Capacity

42

Height

4.88 in

Raised Ground

Yes

Weight

1.453 lb

Width

6.546 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1000

Resources and downloads

Specifications

Certifications

Videos

play
RACO: STAB-IT® II Boxes

3D Models

Terms and Conditions