266
266
266_app_1
266_app_2

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Twelve TKO's, Raised, BOC-LOC® MS Bracket, Flush

Brand:

Raco

Catalog ID:

266

Collection name:

BOX-LOC®

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Twelve TKO's, Raised, BOC-LOC® MS Bracket, Flush

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features
  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • BOX-LOC® (MS) Bracket Box is a snap to install. Place the bracket on the open side of the stud first. Slots in the bracket engage the lip of the stud.
  • Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 42.0 cu. in. capacity
  • Made of pre-galvanized steel

Product details

General

Bracket Type

MS, for Metal Studs

Catalog Number

266

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169002667

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Weight

1.207 lb

Width

6.188 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity